ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
0RK1A-AUL | - Reversible Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.07 | - 1200 | Request Quote |
2RK6A-AWTU | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.36 | - 1450 | Request Quote |
2RK6A-AWU | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.36 | - 1450 | Request Quote |
2RK6A-CWE | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
2RK6A-CWTE | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 0.43 [50 Hz] 0.36 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
3RK15A-AWU | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.93 | - 1450 | Request Quote |
3RK15A-CWE | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 1.11 [50 Hz] 0.93 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
4RK25A-AWTU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 1.5 | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
4RK25A-AWU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 1.5 | - 1450 | Request Quote |
4RK25A-CWE | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
4RK25A-CWTE | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 1.81 [50 Hz] 1.5 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
5RK40A-AWTU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 2.38 | - 1450 | Request Quote |
5RK40A-AWU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 2.38 | - 1450 | Request Quote |
5RK40A-CWE | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote |
5RK40A-CWTE | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 2.75 [50 Hz] 2.25 [60 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote |
5RK60A-AWTU | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 3.56 | - 1450 | Request Quote |
5RK60A-AWU | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 3.56 | - 1450 | Request Quote |
5RK60A-CWE | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
5RK60A-CWTE | - Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 4.31 [50 Hz] 3.56 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
5RK90A-AWTU | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 5.19 | - 1500 | Request Quote |
5RK90A-AWU | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 5.19 | - 1500 | Request Quote |
5RK90A-CWE | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
5RK90A-CWTE | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - | - Round Shaft (No Gearhead) | - 6.44 [50 Hz] 5.31 [60 Hz] | - 1200 [50 Hz] 1450 [60 Hz] | Request Quote |
2RK6AA-AWU | - Reversible Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.36 | - 1450 | Request Quote |
3RK15AA-AWU | - Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 0.91 | - 1450 | Request Quote |