ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
4RK25AA-AWU | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 1.48 | - 1450 | Request Quote |
5RK40AA-AWU | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Round Shaft (No Gearhead) | - 2.26 | - 1450 | Request Quote |
5RK90GU-AWTU / 5GU180KA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 177 | - 10 | $402.00 |
5RK90GU-AWTU / 5GU180KHA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - High-Power Parallel Shaft | - 260 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
4RK25GN-AWTU / 4GN3RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - 1.8 | - 600 | Request Quote |
4RK25GN-AWTU / 4GN5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - 3 | - 360 | Request Quote |
4RK25GN-AWTU / 4GN7.5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - 5.7 | - 240 | Request Quote |
4RK25GN-AWTU / 4GN12.5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - 11.3 | - 144 | Request Quote |
4RK25GN-AWTU / 4GN25RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - 23 | - 72 | Request Quote |
4RK25GN-AWTU / 4GN50RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - 45 | - 36 | Request Quote |
4RK25GN-AWTU / 4GN75RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - 68 | - 24 | Request Quote |
4RK25GN-AWTU / 4GN100RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 18 | Request Quote |
4RK25GN-AWTU / 4GN150RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 12 | Request Quote |
4RK25GN-AWU / 4GN3RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - 1.8 | - 600 | Request Quote |
4RK25GN-AWU / 4GN5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - 3 | - 360 | Request Quote |
4RK25GN-AWU / 4GN7.5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - 5.7 | - 240 | Request Quote |
4RK25GN-AWU / 4GN12.5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Hollow Shaft Gearhead | - 11.3 | - 144 | Request Quote |
4RK25GN-AWU / 4GN25RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Hollow Shaft Gearhead | - 23 | - 72 | Request Quote |
4RK25GN-AWU / 4GN50RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Hollow Shaft Gearhead | - 45 | - 36 | Request Quote |
4RK25GN-AWU / 4GN75RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Hollow Shaft Gearhead | - 68 | - 24 | Request Quote |
4RK25GN-AWU / 4GN100RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 18 | Request Quote |
4RK25GN-AWU / 4GN150RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 12 | Request Quote |
4RK25GN-CWE / 4GN3RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Hollow Shaft Gearhead | - 1.8 [60 Hz] 2.2 [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
4RK25GN-CWE / 4GN5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Hollow Shaft Gearhead | - 3 [60 Hz] 3.6 [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
4RK25GN-CWE / 4GN7.5RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Hollow Shaft Gearhead | - 5.7 [60 Hz] 6.8 [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |