Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXU540S-GN / 5GN6KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 6 :1 | - 17 ~ 333 | - 8.5 | - 79 oz-in2 | Request Quote |
- $434.00 |
AXU540S-GN / 5GN7.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 7.5 :1 | - 13 ~ 267 | - 10.60 | - 123 oz-in2 | Request Quote |
- $434.00 |
AXU540S-GN / 5GN9KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 9 :1 | - 11 ~ 222 | - 13.20 | - 177 oz-in2 | Request Quote |
- $434.00 |
AXU540S-GN / 5GN12.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 12.5 :1 | - 8 ~ 160 | - 17.70 | - 340 oz-in2 | Request Quote |
- $434.00 |
AXU540S-GN / 5GN15KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 15 :1 | - 6.7 ~ 133 | - 21 | - 490 oz-in2 | Request Quote |
- $434.00 |
AXU540S-GN / 5GN18KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 18 :1 | - 5.6 ~ 111 | - 25 | - 710 oz-in2 | Request Quote |
- $434.00 |
AXU540S-GN / 5GN25KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 25 :1 | - 4 ~ 80 | - 32 | - 1370 oz-in2 | Request Quote |
- $443.00 |
AXU540S-GN / 5GN30KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 30 :1 | - 3.3 ~ 67 | - 38 | - 1970 oz-in2 | Request Quote |
- $443.00 |
AXU540S-GN / 5GN36KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 36 :1 | - 2.8 ~ 56 | - 46 | - 2800 oz-in2 | Request Quote |
- $443.00 |
AXU540S-GN / 5GN50KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 50 :1 | - 2 ~ 40 | - 58 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN60KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 60 :1 | - 1.7 ~ 33 | - 69 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN75KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 75 :1 | - 1.3 ~ 27 | - 87 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN90KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 90 :1 | - 1.1 ~ 22 | - 88 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN100KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 100 :1 | - 1 ~ 20 | - 88 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN120KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 120 :1 | - 0.83 ~ 17 | - 88 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN150KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 150 :1 | - 0.67 ~ 13 | - 88 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU540S-GN / 5GN180KA | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - 180 :1 | - 0.56 ~ 11 | - 88 | - 5500 oz-in2 | Request Quote |
- $451.00 |
AXU590A-GU / 5GU3KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 3 :1 | - 33 ~ 667 | - 9.70 | - 49 oz-in2 | Request Quote |
- $509.00 |
AXU590A-GU / 5GU3.6KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 3.6 :1 | - 28 ~ 556 | - 11.50 | - 71 oz-in2 | Request Quote |
- $509.00 |
AXU590A-GU / 5GU5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 5 :1 | - 20 ~ 400 | - 15.90 | - 137 oz-in2 | Request Quote |
- $509.00 |
AXU590A-GU / 5GU6KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 6 :1 | - 17 ~ 333 | - 19.40 | - 197 oz-in2 | Request Quote |
- $509.00 |
AXU590A-GU / 5GU7.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 7.5 :1 | - 13 ~ 267 | - 23 | - 310 oz-in2 | Request Quote |
- $509.00 |
AXU590A-GU / 5GU9KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 9 :1 | - 11 ~ 222 | - 29 | - 440 oz-in2 | Request Quote |
- $509.00 |
AXU590A-GU / 5GU12.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 12.5 :1 | - 8 ~ 160 | - 36 | - 850 oz-in2 | Request Quote |
- $524.00 |
AXU590A-GU / 5GU15KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 15 :1 | - 6.7 ~ 133 | - 43 | - 1230 oz-in2 | Request Quote |
- $524.00 |