Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU5120A-A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP40 | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
BMU5120AP-A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP65 | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
BMU5120C-A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP40 | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
BMU5120CP-A | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP65 | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
BMU5200A-A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP40 | - 5.63 lb-in | - 80 ~ 4000 | - 48 oz-in² | Request Quote |
BMU5200AP-A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP65 | - 5.63 lb-in | - 80 ~ 4000 | - 48 oz-in² | Request Quote |
BMU6200SA-5A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP40 | - 25 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6200SA-10A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP40 | - 50 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6200SA-15A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP40 | - 76 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6200SA-20A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 in. | - IP40 | - 101 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6200SA-30A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 in. | - IP40 | - 145 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6200SA-50A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 in. | - IP40 | - 240 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6200SA-100A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 7/8 in. | - IP40 | - 450 lb-in | - 0.8 ~ 40 | - 98000 oz-in² | Request Quote |
BMU6200SA-200A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 7/8 in. | - IP40 | - 610 lb-in | - 0.4 ~ 20 | - 200000 oz-in² | Request Quote |
BMU6200SA-5 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP40 | - 25 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6200SA-10 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP40 | - 50 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6200SA-15 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP40 | - 76 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6200SA-20 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP40 | - 101 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6200SA-30 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP40 | - 145 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6200SA-50 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP40 | - 240 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6200SA-100 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP40 | - 450 lb-in | - 0.8 ~ 40 | - 98000 oz-in² | Request Quote |
BMU6200SA-200 | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP40 | - 610 lb-in | - 0.4 ~ 20 | - 200000 oz-in² | Request Quote |
BMU6200SAP-5A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP65 | - 25 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6200SAP-10A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP65 | - 50 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6200SAP-15A | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP65 | - 76 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |