ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S30N007-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 123 lb-in | - 227 | - | - IP40 | Request Quote |
F3S30N010-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 168 lb-in | - 170 | - | - IP40 | Request Quote |
F3S30N012-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 212 lb-in | - 136 | - | - IP40 | Request Quote |
F3S30N015-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 238 lb-in | - 113 | - | - IP40 | Request Quote |
F3S30N020-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 327 lb-in | - 85 | - | - IP40 | Request Quote |
F3S30N025-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 407 lb-in | - 68 | - | - IP40 | Request Quote |
F3S30N030-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 486 lb-in | - 57 | - | - IP40 | Request Quote |
F3S30N040-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 654 lb-in | - 42 | - | - IP40 | Request Quote |
F3S30N050-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 814 lb-in | - 34 | - | - IP40 | Request Quote |
F3S30N060-BML5S | - 6.26 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 982 lb-in | - 28 | - | - IP40 | Request Quote |
F3S35N080-BML5S | - 8.74 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1239 lb-in | - 21 | - | - IP40 | Request Quote |
F3S35N100-BML5S | - 8.74 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1548 lb-in | - 17 | - | - IP40 | Request Quote |
F3S35N120-BML5S | - 8.74 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1867 lb-in | - 14 | - | - IP40 | Request Quote |
F3S35N160-BML5S | - 8.74 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 10.60 | - | - IP40 | Request Quote |
F3S35N200-BML5S | - 8.74 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 8.50 | - | - IP40 | Request Quote |
F3S35N240-BML5S | - 8.74 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 7 | - | - IP40 | Request Quote |
F3S30N005-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 81 lb-in | - 340 | - | - IP40 | Request Quote |
F3S30N007-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 123 lb-in | - 227 | - | - IP40 | Request Quote |
F3S30N010-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 168 lb-in | - 170 | - | - IP40 | Request Quote |
F3S30N012-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 212 lb-in | - 136 | - | - IP40 | Request Quote |
F3S30N015-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 238 lb-in | - 113 | - | - IP40 | Request Quote |
F3S30N020-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 327 lb-in | - 85 | - | - IP40 | Request Quote |
F3S30N025-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 407 lb-in | - 68 | - | - IP40 | Request Quote |
F3S30N030-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 486 lb-in | - 57 | - | - IP40 | Request Quote |
F3S30N040-BML6S | - 6.26 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 654 lb-in | - 42 | - | - IP40 | Request Quote |