Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

F3S30N050-BML6S - 6.26 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 814 lb-in   - 34 - - IP40 Request Quote
F3S30N060-BML6S - 6.26 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 982 lb-in   - 28 - - IP40 Request Quote
F3S35N080-BML6S - 8.74 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1239 lb-in   - 21 - - IP40 Request Quote
F3S35N100-BML6S - 8.74 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1548 lb-in   - 17 - - IP40 Request Quote
F3S35N120-BML6S - 8.74 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 1867 lb-in   - 14 - - IP40 Request Quote
F3S35N160-BML6S - 8.74 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in   - 10.60 - - IP40 Request Quote
F3S35N200-BML6S - 8.74 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in   - 8.50 - - IP40 Request Quote
F3S35N240-BML6S - 8.74 in - 1/2 HP - Single-Phase 230 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1-1/4 in. - Not Equipped - 2389 lb-in   - 7 - - IP40 Request Quote
G3K22N5-MF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP44 Request Quote
G3K22N10-MF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP44 Request Quote
G3K22N15-MF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP44 Request Quote
G3K22N20-MF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP44 Request Quote
G3K22N25-MF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP44 Request Quote
G3K28N30-MF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP44 Request Quote
G3K28N40-MF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP44 Request Quote
G3K28N50-MF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP44 Request Quote
G3K28N60-MF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP44 Request Quote
G3K28N80-MF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP44 Request Quote
G3K32N100-MF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP44 Request Quote
G3K32N120-MF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP44 Request Quote
G3K32N160-MF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP44 Request Quote
G3K32N200-MF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP44 Request Quote
G3K22S5-WF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP65 Request Quote
G3K22S10-WF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP65 Request Quote
G3K22S15-WF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP65 Request Quote
Unit of Measure
« 11 12 13 14 15 »