Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3K22S20-WF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP65 Request Quote
G3K22S25-WF4AEN - 5.51 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP65 Request Quote
G3K28S30-WF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP65 Request Quote
G3K28S40-WF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP65 Request Quote
G3K28S50-WF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP65 Request Quote
G3K28S60-WF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP65 Request Quote
G3K28S80-WF4AEN - 6.45 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP65 Request Quote
G3K32S100-WF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP65 Request Quote
G3K32S120-WF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP65 Request Quote
G3K32S160-WF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP65 Request Quote
G3K32S200-WF4AEN - 7.79 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP65 Request Quote
G3L22N5-MF4AEN - 5.47 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP44 Request Quote
G3L22N10-MF4AEN - 5.47 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP44 Request Quote
G3L22N15-MF4AEN - 5.47 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP44 Request Quote
G3L22N20-MF4AEN - 5.47 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP44 Request Quote
G3L22N25-MF4AEN - 5.47 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP44 Request Quote
G3L28N30-MF4AEN - 6.57 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP44 Request Quote
G3L28N40-MF4AEN - 6.57 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP44 Request Quote
G3L28N50-MF4AEN - 6.57 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP44 Request Quote
G3L28N60-MF4AEN - 6.57 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP44 Request Quote
G3L28N80-MF4AEN - 6.57 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP44 Request Quote
G3L32N100-MF4AEN - 7.80 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP44 Request Quote
G3L32N120-MF4AEN - 7.80 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP44 Request Quote
G3L32N160-MF4AEN - 7.80 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP44 Request Quote
G3L32N200-MF4AEN - 7.80 in - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP44 Request Quote
Unit of Measure
« 11 12 13 14 15 »