Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N80-MF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1239 lb-in | - 21 | - | - IP44 | Request Quote |
F3S35N100-MF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1548 lb-in | - 17 | - | - IP44 | Request Quote |
F3S35N120-MF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1867 lb-in | - 14 | - | - IP44 | Request Quote |
F3S35N160-MF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 10.60 | - | - IP44 | Request Quote |
F3S35N200-MF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 8.50 | - | - IP44 | Request Quote |
F3S35N240-MF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 7 | - | - IP44 | Request Quote |
F3S30S5-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 81 lb-in | - 340 | - | - IP65 | Request Quote |
F3S30S7-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 123 lb-in | - 227 | - | - IP65 | Request Quote |
F3S30S10-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 168 lb-in | - 170 | - | - IP65 | Request Quote |
F3S30S12-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 212 lb-in | - 136 | - | - IP65 | Request Quote |
F3S30S15-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 238 lb-in | - 113 | - | - IP65 | Request Quote |
F3S30S20-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 327 lb-in | - 85 | - | - IP65 | Request Quote |
F3S30S25-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 407 lb-in | - 68 | - | - IP65 | Request Quote |
F3S30S30-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 486 lb-in | - 57 | - | - IP65 | Request Quote |
F3S30S40-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 654 lb-in | - 42 | - | - IP65 | Request Quote |
F3S30S50-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 814 lb-in | - 34 | - | - IP65 | Request Quote |
F3S30S60-WF4AEN | - 6.26 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 982 lb-in | - 28 | - | - IP65 | Request Quote |
F3S35S80-WF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1239 lb-in | - 21 | - | - IP65 | Request Quote |
F3S35S100-WF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1548 lb-in | - 17 | - | - IP65 | Request Quote |
F3S35S120-WF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 1867 lb-in | - 14 | - | - IP65 | Request Quote |
F3S35S160-WF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 10.60 | - | - IP65 | Request Quote |
F3S35S200-WF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 8.50 | - | - IP65 | Request Quote |
F3S35S240-WF4AEN | - 8.74 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - Hollow Shaft | - | - 1-1/4 in. | - Not Equipped | - 2389 lb-in | - 7 | - | - IP65 | Request Quote |
H2L28L5-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 85 lb-in | - 340 | - | - IP44 | Request Quote |
H2L28L10-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 169 lb-in | - 170 | - | - IP44 | Request Quote |