ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32H160-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 2615 lb-in | - 10.60 | - | - IP65 | Request Quote |
H2L32H200-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 3269 lb-in | - 8.50 | - | - IP65 | Request Quote |
H2L32H240-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 3819 lb-in | - 7 | - | - IP65 | Request Quote |
H2L28M5-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 85 lb-in | - 340 | - | - IP65 | Request Quote |
H2L28M10-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 169 lb-in | - 170 | - | - IP65 | Request Quote |
H2L28M15-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 254 lb-in | - 113 | - | - IP65 | Request Quote |
H2L28M20-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 338 lb-in | - 85 | - | - IP65 | Request Quote |
H2L28M25-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 423 lb-in | - 68 | - | - IP65 | Request Quote |
H2L28M30-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 507 lb-in | - 57 | - | - IP65 | Request Quote |
H2L28M40-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 676 lb-in | - 42 | - | - IP65 | Request Quote |
H2L28M50-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 845 lb-in | - 34 | - | - IP65 | Request Quote |
H2L28M60-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 1014 lb-in | - 28 | - | - IP65 | Request Quote |
H2L32M80-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 1308 lb-in | - 21 | - | - IP65 | Request Quote |
H2L32M100-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 1634 lb-in | - 17 | - | - IP65 | Request Quote |
H2L32M120-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 1961 lb-in | - 14 | - | - IP65 | Request Quote |
H2L32M160-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 2615 lb-in | - 10.60 | - | - IP65 | Request Quote |
H2L32M200-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 3269 lb-in | - 8.50 | - | - IP65 | Request Quote |
H2L32M240-WF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 3819 lb-in | - 7 | - | - IP65 | Request Quote |
H2L28B5-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 85 lb-in | - 340 | - | - IP65 | Request Quote |
H2L28B10-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 169 lb-in | - 170 | - | - IP65 | Request Quote |
H2L28B15-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 254 lb-in | - 113 | - | - IP65 | Request Quote |
H2L28B20-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 338 lb-in | - 85 | - | - IP65 | Request Quote |
H2L28B25-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 423 lb-in | - 68 | - | - IP65 | Request Quote |
H2L28B30-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 507 lb-in | - 57 | - | - IP65 | Request Quote |
H2L28B40-WF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 676 lb-in | - 42 | - | - IP65 | Request Quote |