ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28T15-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 254 lb-in | - 113 | - | - IP44 | Request Quote |
H2L28T20-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 338 lb-in | - 85 | - | - IP44 | Request Quote |
H2L28T25-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 423 lb-in | - 68 | - | - IP44 | Request Quote |
H2L28T30-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 507 lb-in | - 57 | - | - IP44 | Request Quote |
H2L28T40-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 676 lb-in | - 42 | - | - IP44 | Request Quote |
H2L28T50-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 845 lb-in | - 34 | - | - IP44 | Request Quote |
H2L28T60-MF4AEN | - 6.87 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 1014 lb-in | - 28 | - | - IP44 | Request Quote |
H2L32T80-MF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Not Equipped | - 1308 lb-in | - 21 | - | - IP44 | Request Quote |
H2L32T100-MF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Not Equipped | - 1634 lb-in | - 17 | - | - IP44 | Request Quote |
H2L32T120-MF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Not Equipped | - 1961 lb-in | - 14 | - | - IP44 | Request Quote |
H2L32T160-MF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Not Equipped | - 2615 lb-in | - 10.60 | - | - IP44 | Request Quote |
H2L32T200-MF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Not Equipped | - 3269 lb-in | - 8.50 | - | - IP44 | Request Quote |
H2L32T240-MF4AEN | - 8.07 in | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Not Equipped | - 3819 lb-in | - 7 | - | - IP44 | Request Quote |
G3K22N5-MF4AEB2 | - 5.51 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 7/8 in. | - Equipped | - 89 lb-in | - 340 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K22N10-MF4AEB2 | - 5.51 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 7/8 in. | - Equipped | - 178 lb-in | - 170 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K22N15-MF4AEB2 | - 5.51 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 7/8 in. | - Equipped | - 268 lb-in | - 113 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K22N20-MF4AEB2 | - 5.51 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 7/8 in. | - Equipped | - 357 lb-in | - 85 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K22N25-MF4AEB2 | - 5.51 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 7/8 in. | - Equipped | - 446 lb-in | - 68 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N30-MF4AEB2 | - 6.45 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1-1/8 in. | - Equipped | - 535 lb-in | - 57 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N40-MF4AEB2 | - 6.45 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1-1/8 in. | - Equipped | - 691 lb-in | - 42 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N50-MF4AEB2 | - 6.45 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1-1/8 in. | - Equipped | - 864 lb-in | - 34 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N60-MF4AEB2 | - 6.45 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1-1/8 in. | - Equipped | - 1037 lb-in | - 28 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N80-MF4AEB2 | - 6.45 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1-1/8 in. | - Equipped | - 1383 lb-in | - 21 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N100-MF4AEB2 | - 7.79 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1-1/4 in. | - Equipped | - 1728 lb-in | - 17 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N120-MF4AEB2 | - 7.79 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1-1/4 in. | - Equipped | - 2074 lb-in | - 14 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |