Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3K32N120-BML5S - 7.79 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP40 Request Quote
G3K32N160-BML5S - 7.79 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP40 Request Quote
G3K32N200-BML5S - 7.79 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP40 Request Quote
G3K22N005-BML6S - 5.51 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP40 Request Quote
G3K22N010-BML6S - 5.51 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP40 Request Quote
G3K22N015-BML6S - 5.51 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP40 Request Quote
G3K22N020-BML6S - 5.51 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP40 Request Quote
G3K22N025-BML6S - 5.51 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP40 Request Quote
G3K28N030-BML6S - 6.45 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP40 Request Quote
G3K28N040-BML6S - 6.45 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP40 Request Quote
G3K28N050-BML6S - 6.45 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP40 Request Quote
G3K28N060-BML6S - 6.45 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP40 Request Quote
G3K28N080-BML6S - 6.45 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP40 Request Quote
G3K32N100-BML6S - 7.79 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP40 Request Quote
G3K32N120-BML6S - 7.79 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP40 Request Quote
G3K32N160-BML6S - 7.79 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP40 Request Quote
G3K32N200-BML6S - 7.79 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP40 Request Quote
G3L22N005-BML1S - 5.47 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP40 Request Quote
G3L22N010-BML1S - 5.47 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP40 Request Quote
G3L22N015-BML1S - 5.47 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP40 Request Quote
G3L22N020-BML1S - 5.47 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP40 Request Quote
G3L22N025-BML1S - 5.47 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP40 Request Quote
G3L28N030-BML1S - 6.57 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP40 Request Quote
G3L28N040-BML1S - 6.57 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP40 Request Quote
G3L28N050-BML1S - 6.57 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP40 Request Quote
Unit of Measure
 1 2 3 4 5 »