ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28R15-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 254 lb-in | - 113 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28R20-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 338 lb-in | - 85 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28R25-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 423 lb-in | - 68 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28R30-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 507 lb-in | - 57 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28R40-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 676 lb-in | - 42 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28R50-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 845 lb-in | - 34 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28R60-MF4AEB4 | - 6.87 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Equipped | - 1014 lb-in | - 28 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R80-MF4AEB4 | - 8.07 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Equipped | - 1308 lb-in | - 21 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R100-MF4AEB4 | - 8.07 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Equipped | - 1634 lb-in | - 17 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R120-MF4AEB4 | - 8.07 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Equipped | - 1961 lb-in | - 14 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R160-MF4AEB4 | - 8.07 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Equipped | - 2615 lb-in | - 10.60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R200-MF4AEB4 | - 8.07 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Equipped | - 3269 lb-in | - 8.50 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R240-MF4AEB4 | - 8.07 in | - 1/2 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Equipped | - 3819 lb-in | - 7 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T5-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 85 lb-in | - 340 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T10-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 169 lb-in | - 170 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T15-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 254 lb-in | - 113 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T20-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 338 lb-in | - 85 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T25-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 423 lb-in | - 68 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T30-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 507 lb-in | - 57 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T40-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 676 lb-in | - 42 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T50-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 845 lb-in | - 34 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L28T60-MF4AEB2 | - 6.87 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Equipped | - 1014 lb-in | - 28 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T80-MF4AEB2 | - 8.07 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Equipped | - 1308 lb-in | - 21 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T100-MF4AEB2 | - 8.07 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Equipped | - 1634 lb-in | - 17 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T120-MF4AEB2 | - 8.07 in | - 1/2 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Double Shaft | - 1-1/4 in. | - Equipped | - 1961 lb-in | - 14 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |