ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F40N160-MF5AWB2 | - 10.63 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 3796.65 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3F40N160-MF5AWB4 | - 10.63 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 3796.65 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3F40N200-MF5AWB2 | - 10.63 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 4751.565 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3F40N200-MF5AWB4 | - 10.63 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 4751.565 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N5-MF5AWB2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 123.9 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N5-MF5AWB4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 123.9 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N10-MF5AWB2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 247.8 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N10-MF5AWB4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 247.8 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N15-MF5AWB2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 371.7 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N15-MF5AWB4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 371.7 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N20-MF5AWB2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 486.75 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N20-MF5AWB4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 486.75 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N25-MF5AWB2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 610.65 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K28N25-MF5AWB4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 610.65 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N30-MF5AWB2 | - 7.79 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 743.4 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N30-MF5AWB4 | - 7.79 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 743.4 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N40-MF5AWB2 | - 7.79 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 946.95 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N40-MF5AWB4 | - 7.79 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 946.95 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N50-MF5AWB2 | - 7.79 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 1185.9 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N50-MF5AWB4 | - 7.79 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 1185.9 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N60-MF5AWB2 | - 7.79 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 1424.85 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N60-MF5AWB4 | - 7.79 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 1424.85 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N80-MF5AWB2 | - 7.79 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 1902.75 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3K32N80-MF5AWB4 | - 7.79 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - Equipped | - 1902.75 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
G3L50N300-MF5AWB2 | - 11.42 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Foot Mount | - | - 2 in. | - Equipped | - 6344.565 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |