ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L50S450-WF5AWV4 | - 11.42 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Foot Mount | - | - 2 in. | - Equipped | - 9540.3 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F50S300-WF5AWV2 | - 11.81 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Flange Mount | - | - 2 in. | - Equipped | - 6344.565 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F50S300-WF5AWV4 | - 11.81 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 300 :1 | - Flange Mount | - | - 2 in. | - Equipped | - 6344.565 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F50S375-WF5AWV2 | - 11.81 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Flange Mount | - | - 2 in. | - Equipped | - 7937.565 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F50S375-WF5AWV4 | - 11.81 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 375 :1 | - Flange Mount | - | - 2 in. | - Equipped | - 7937.565 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F50S450-WF5AWV2 | - 11.81 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Flange Mount | - | - 2 in. | - Equipped | - 9540.3 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F50S450-WF5AWV4 | - 11.81 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 450 :1 | - Flange Mount | - | - 2 in. | - Equipped | - 9540.3 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S5-WF5AWV2 | - 6.89 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 123.9 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S5-WF5AWV4 | - 6.89 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 123.9 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S10-WF5AWV2 | - 6.89 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 247.8 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S10-WF5AWV4 | - 6.89 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 247.8 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S15-WF5AWV2 | - 6.89 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 371.7 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S15-WF5AWV4 | - 6.89 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 371.7 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S20-WF5AWV2 | - 6.89 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 486.75 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S20-WF5AWV4 | - 6.89 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 486.75 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S25-WF5AWV2 | - 6.89 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 610.65 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L28S25-WF5AWV4 | - 6.89 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 1 1/8 in. | - Equipped | - 610.65 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S30-WF5AWV2 | - 8.19 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 743.4 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S30-WF5AWV4 | - 8.19 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 743.4 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S40-WF5AWV2 | - 8.19 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 946.95 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S40-WF5AWV4 | - 8.19 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 946.95 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S50-WF5AWV2 | - 8.19 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 1185.9 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S50-WF5AWV4 | - 8.19 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 1185.9 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S60-WF5AWV2 | - 8.19 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 1424.85 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S60-WF5AWV4 | - 8.19 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 1424.85 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |