ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32S80-WF5AWV2 | - 8.19 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 1902.75 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L32S80-WF5AWV4 | - 8.19 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - Equipped | - 1902.75 lb-in | - 22.5 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S100-WF5AWV2 | - 10 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 2371.8 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S100-WF5AWV4 | - 10 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 2371.8 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S120-WF5AWV2 | - 10 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 2849.7 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S120-WF5AWV4 | - 10 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 2849.7 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S160-WF5AWV2 | - 10 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 3796.65 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S160-WF5AWV4 | - 10 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 3796.65 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S200-WF5AWV2 | - 10 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 4751.565 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3L40S200-WF5AWV4 | - 10 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - Equipped | - 4751.565 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S100-WF5AWV2 | - 10.63 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 2371.8 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S100-WF5AWV4 | - 10.63 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 2371.8 lb-in | - 18 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S120-WF5AWV2 | - 10.63 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 2849.7 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S120-WF5AWV4 | - 10.63 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 2849.7 lb-in | - 15 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S160-WF5AWV2 | - 10.63 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 3796.65 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S160-WF5AWV4 | - 10.63 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 3796.65 lb-in | - 11.2 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S200-WF5AWV2 | - 10.63 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 4751.565 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3F40S200-WF5AWV4 | - 10.63 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - Equipped | - 4751.565 lb-in | - 9 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S5-WF5AWV2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 123.9 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S5-WF5AWV4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 123.9 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S10-WF5AWV2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 247.8 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S10-WF5AWV4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 247.8 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S15-WF5AWV2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 371.7 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S15-WF5AWV4 | - 6.45 in | - 3/4 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 371.7 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
G3K28S20-WF5AWV2 | - 6.45 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - Equipped | - 486.75 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |