ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32S40-WF5AWN | - 8.19 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1 1/4 in. | - Not Equipped | - 946.95 lb-in | - 45 | - | - IP65 | Request Quote |
G3L32S50-WF5AWN | - 8.19 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1 1/4 in. | - Not Equipped | - 1185.9 lb-in | - 36 | - | - IP65 | Request Quote |
G3L32S60-WF5AWN | - 8.19 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1 1/4 in. | - Not Equipped | - 1424.85 lb-in | - 30 | - | - IP65 | Request Quote |
G3L32S80-WF5AWN | - 8.19 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1 1/4 in. | - Not Equipped | - 1902.75 lb-in | - 22.5 | - | - IP65 | Request Quote |
G3L40S100-WF5AWN | - 10 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1 5/8 in. | - Not Equipped | - 2371.8 lb-in | - 18 | - | - IP65 | Request Quote |
G3L40S120-WF5AWN | - 10 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1 5/8 in. | - Not Equipped | - 2849.7 lb-in | - 15 | - | - IP65 | Request Quote |
G3L40S160-WF5AWN | - 10 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1 5/8 in. | - Not Equipped | - 3796.65 lb-in | - 11.2 | - | - IP65 | Request Quote |
G3L40S200-WF5AWN | - 10 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1 5/8 in. | - Not Equipped | - 4751.565 lb-in | - 9 | - | - IP65 | Request Quote |
G3F40S100-WF5AWN | - 10.63 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1 5/8 in. | - Not Equipped | - 2371.8 lb-in | - 18 | - | - IP65 | Request Quote |
G3F40S120-WF5AWN | - 10.63 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1 5/8 in. | - Not Equipped | - 2849.7 lb-in | - 15 | - | - IP65 | Request Quote |
G3F40S160-WF5AWN | - 10.63 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1 5/8 in. | - Not Equipped | - 3796.65 lb-in | - 11.2 | - | - IP65 | Request Quote |
G3F40S200-WF5AWN | - 10.63 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1 5/8 in. | - Not Equipped | - 4751.565 lb-in | - 9 | - | - IP65 | Request Quote |
G3K28S5-WF5AWN | - 6.45 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Flange Mount | - | - 1 1/8 in. | - Not Equipped | - 123.9 lb-in | - 360 | - | - IP65 | Request Quote |
G3K28S10-WF5AWN | - 6.45 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Flange Mount | - | - 1 1/8 in. | - Not Equipped | - 247.8 lb-in | - 180 | - | - IP65 | Request Quote |
G3K28S15-WF5AWN | - 6.45 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Flange Mount | - | - 1 1/8 in. | - Not Equipped | - 371.7 lb-in | - 120 | - | - IP65 | Request Quote |
G3K28S20-WF5AWN | - 6.45 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Flange Mount | - | - 1 1/8 in. | - Not Equipped | - 486.75 lb-in | - 90 | - | - IP65 | Request Quote |
G3K28S25-WF5AWN | - 6.45 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 1 1/8 in. | - Not Equipped | - 610.65 lb-in | - 72 | - | - IP65 | Request Quote |
G3K32S30-WF5AWN | - 7.79 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1 1/4 in. | - Not Equipped | - 743.4 lb-in | - 60 | - | - IP65 | Request Quote |
G3K32S40-WF5AWN | - 7.79 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1 1/4 in. | - Not Equipped | - 946.95 lb-in | - 45 | - | - IP65 | Request Quote |
G3K32S50-WF5AWN | - 7.79 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1 1/4 in. | - Not Equipped | - 1185.9 lb-in | - 36 | - | - IP65 | Request Quote |
G3K32S60-WF5AWN | - 7.79 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1 1/4 in. | - Not Equipped | - 1424.85 lb-in | - 30 | - | - IP65 | Request Quote |
G3K32S80-WF5AWN | - 7.79 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1 1/4 in. | - Not Equipped | - 1902.75 lb-in | - 22.5 | - | - IP65 | Request Quote |
H2L50L300-MF5AWB2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L50L300-MF5AWB4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L50L375-MF5AWB2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |