ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50H300-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50H375-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50H375-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50H450-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 8717.25 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50H450-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Equipped | - 8717.25 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50M300-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50M300-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50M375-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50M375-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50M450-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 8717.25 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50M450-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 8717.25 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50B300-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50B300-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 5805.6 lb-in | - 6 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50B375-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50B375-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 7265.85 lb-in | - 4.8 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50B450-WF5AWV2 | - 8.27 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 8717.25 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50B450-WF5AWV4 | - 8.27 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Equipped | - 8717.25 lb-in | - 4 | - Power-Off Activated, Spring Close | - IP65 | Request Quote |
H2L50H300-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Not Equipped | - 5805.6 lb-in | - 6 | - | - IP65 | Request Quote |
H2L50H375-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Not Equipped | - 7265.85 lb-in | - 4.8 | - | - IP65 | Request Quote |
H2L50H450-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Left Shaft | - 2 in. | - Not Equipped | - 8717.25 lb-in | - 4 | - | - IP65 | Request Quote |
H2L50M300-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Not Equipped | - 5805.6 lb-in | - 6 | - | - IP65 | Request Quote |
H2L50M375-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Not Equipped | - 7265.85 lb-in | - 4.8 | - | - IP65 | Request Quote |
H2L50M450-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Not Equipped | - 8717.25 lb-in | - 4 | - | - IP65 | Request Quote |
H2L50B300-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 300 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Not Equipped | - 5805.6 lb-in | - 6 | - | - IP65 | Request Quote |
H2L50B375-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 375 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Not Equipped | - 7265.85 lb-in | - 4.8 | - | - IP65 | Request Quote |