ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50B450-WF5AWN | - 8.27 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 450 :1 | - Foot Mount | - Right Shaft | - 2 in. | - Not Equipped | - 8717.25 lb-in | - 4 | - | - IP65 | Request Quote |
H2L32L5-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 115.05 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L5-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 115.05 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L10-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 230.1 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L10-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 230.1 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L15-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L15-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L20-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 469.05 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L20-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 469.05 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L25-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 575.25 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L25-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 575.25 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L30-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 690.3 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L30-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 690.3 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L40-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 929.25 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L40-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 929.25 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L50-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 1159.35 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L50-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 1159.35 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L60-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 1398.3 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32L60-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1 1/4 in. | - Equipped | - 1398.3 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R5-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 115.05 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R5-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 115.05 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R10-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 230.1 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R10-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 230.1 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R15-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R15-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |