ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32R20-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 469.05 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R20-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 469.05 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R25-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 575.25 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R25-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 575.25 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R30-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 690.3 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R30-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 690.3 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R40-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 929.25 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R40-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 929.25 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R50-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 1159.35 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R50-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 1159.35 lb-in | - 36 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R60-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 1398.3 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32R60-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Equipped | - 1398.3 lb-in | - 30 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T5-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 115.05 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T5-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 115.05 lb-in | - 360 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T10-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 230.1 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T10-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 230.1 lb-in | - 180 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T15-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T15-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 354 lb-in | - 120 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T20-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 469.05 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T20-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 469.05 lb-in | - 90 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T25-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 575.25 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T25-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 575.25 lb-in | - 72 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T30-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 690.3 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T30-MF5AWB4 | - 5.98 in | - 3/4 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 690.3 lb-in | - 60 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |
H2L32T40-MF5AWB2 | - 5.98 in | - 3/4 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Equipped | - 929.25 lb-in | - 45 | - Power-Off Activated, Spring Close | - IP44 | Request Quote |