ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32R5-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 115.05 lb-in | - 360 | - | - IP44 | Request Quote |
H2L32R10-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 230.1 lb-in | - 180 | - | - IP44 | Request Quote |
H2L32R15-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 354 lb-in | - 120 | - | - IP44 | Request Quote |
H2L32R20-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 469.05 lb-in | - 90 | - | - IP44 | Request Quote |
H2L32R25-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 575.25 lb-in | - 72 | - | - IP44 | Request Quote |
H2L32R30-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 690.3 lb-in | - 60 | - | - IP44 | Request Quote |
H2L32R40-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 929.25 lb-in | - 45 | - | - IP44 | Request Quote |
H2L32R50-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 1159.35 lb-in | - 36 | - | - IP44 | Request Quote |
H2L32R60-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1 1/4 in. | - Not Equipped | - 1398.3 lb-in | - 30 | - | - IP44 | Request Quote |
H2L32T5-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 115.05 lb-in | - 360 | - | - IP44 | Request Quote |
H2L32T10-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 230.1 lb-in | - 180 | - | - IP44 | Request Quote |
H2L32T15-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 354 lb-in | - 120 | - | - IP44 | Request Quote |
H2L32T20-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 469.05 lb-in | - 90 | - | - IP44 | Request Quote |
H2L32T25-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 575.25 lb-in | - 72 | - | - IP44 | Request Quote |
H2L32T30-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 690.3 lb-in | - 60 | - | - IP44 | Request Quote |
H2L32T40-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 929.25 lb-in | - 45 | - | - IP44 | Request Quote |
H2L32T50-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 1159.35 lb-in | - 36 | - | - IP44 | Request Quote |
H2L32T60-MF5AWN | - 5.98 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Double Shaft | - 1 1/4 in. | - Not Equipped | - 1398.3 lb-in | - 30 | - | - IP44 | Request Quote |
H2L40L80-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - Not Equipped | - 1797.435 lb-in | - 22.5 | - | - IP44 | Request Quote |
H2L40L100-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - Not Equipped | - 2247.9 lb-in | - 18 | - | - IP44 | Request Quote |
H2L40L120-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - Not Equipped | - 2690.4 lb-in | - 15 | - | - IP44 | Request Quote |
H2L40L160-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - Not Equipped | - 3593.1 lb-in | - 11.2 | - | - IP44 | Request Quote |
H2L40L200-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - Not Equipped | - 4486.95 lb-in | - 9 | - | - IP44 | Request Quote |
H2L40L240-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 1 5/8 in. | - Not Equipped | - 5389.65 lb-in | - 7.5 | - | - IP44 | Request Quote |
H2L40R80-MF5AWN | - 7.09 in | - 3/4 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1 5/8 in. | - Not Equipped | - 1797.435 lb-in | - 22.5 | - | - IP44 | Request Quote |