ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28R040-BML6S | - 6.87 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 676 lb-in | - 42 | - | - IP40 | Request Quote |
H2L28R050-BML6S | - 6.87 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 845 lb-in | - 34 | - | - IP40 | Request Quote |
H2L28R060-BML6S | - 6.87 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Right Shaft | - 1-1/8 in. | - Not Equipped | - 1014 lb-in | - 28 | - | - IP40 | Request Quote |
H2L32R080-BML6S | - 8.07 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 1308 lb-in | - 21 | - | - IP40 | Request Quote |
H2L32R100-BML6S | - 8.07 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 1634 lb-in | - 17 | - | - IP40 | Request Quote |
H2L32R120-BML6S | - 8.07 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 1961 lb-in | - 14 | - | - IP40 | Request Quote |
H2L32R160-BML6S | - 8.07 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 2615 lb-in | - 10.60 | - | - IP40 | Request Quote |
H2L32R200-BML6S | - 8.07 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 3269 lb-in | - 8.50 | - | - IP40 | Request Quote |
H2L32R240-BML6S | - 8.07 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Right Shaft | - 1-1/4 in. | - Not Equipped | - 3819 lb-in | - 7 | - | - IP40 | Request Quote |
H2L28L005-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 85 lb-in | - 340 | - | - IP40 | Request Quote |
H2L28L010-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 169 lb-in | - 170 | - | - IP40 | Request Quote |
H2L28L015-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 254 lb-in | - 113 | - | - IP40 | Request Quote |
H2L28L020-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 338 lb-in | - 85 | - | - IP40 | Request Quote |
H2L28L025-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 423 lb-in | - 68 | - | - IP40 | Request Quote |
H2L28L030-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 507 lb-in | - 57 | - | - IP40 | Request Quote |
H2L28L040-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 676 lb-in | - 42 | - | - IP40 | Request Quote |
H2L28L050-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 845 lb-in | - 34 | - | - IP40 | Request Quote |
H2L28L060-BML5S | - 6.87 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 1014 lb-in | - 28 | - | - IP40 | Request Quote |
H2L32L080-BML5S | - 8.07 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 1308 lb-in | - 22.50 | - | - IP40 | Request Quote |
H2L32L100-BML5S | - 8.07 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 1634 lb-in | - 18 | - | - IP40 | Request Quote |
H2L32L120-BML5S | - 8.07 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 1961 lb-in | - 15 | - | - IP40 | Request Quote |
H2L32L160-BML5S | - 8.07 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 2615 lb-in | - 11.20 | - | - IP40 | Request Quote |
H2L32L200-BML5S | - 8.07 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 3269 lb-in | - 9 | - | - IP40 | Request Quote |
H2L32L240-BML5S | - 8.07 in | - 1/2 HP | - Single-Phase 220 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Foot Mount | - Left Shaft | - 1-1/4 in. | - Not Equipped | - 3819 lb-in | - 7.50 | - | - IP40 | Request Quote |
H2L28L005-BML6S | - 6.87 in | - 1/2 HP | - Single-Phase 230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Left Shaft | - 1-1/8 in. | - Not Equipped | - 85 lb-in | - 340 | - | - IP40 | Request Quote |