Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX460AM-10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Equipped | - 3 ~ 300 | - |
BX460AM-15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Equipped | - 2 ~ 200 | - |
BX460AM-20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX460AM-30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Equipped | - 1 ~ 100 | - |
BX460AM-50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX460AM-100S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX460AM-200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX460C-5FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX460C-10FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX460C-15FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX460C-20FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX460C-30FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX460C-50FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX460C-100FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX460C-200FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX460C-5S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX460C-10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX460C-15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX460C-20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX460C-30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX460C-50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX460C-100S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX460C-200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX460CM-5FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - Equipped | - 6 ~ 600 | - |
BX460CM-10FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Equipped | - 3 ~ 300 | - |