Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6400S-5S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,341.00 |
BX6400S-10S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,341.00 |
BX6400S-15S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 155 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,341.00 |
BX6400S-20S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 200 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,341.00 |
BX6400S-30S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,351.00 |
BX6400S-50S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 490 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,351.00 |
BX6400S-100S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,367.00 |
BX6400S-200S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,367.00 |
BX6400SM-5S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 52 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,544.00 |
BX6400SM-10S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 103 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,544.00 |
BX6400SM-15S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 155 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,544.00 |
BX6400SM-20S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 200 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,544.00 |
BX6400SM-30S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,554.00 |
BX6400SM-50S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 490 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,554.00 |
BX6400SM-100S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,570.00 |
BX6400SM-200S / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,570.00 |
BX6200A-10FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX6200A-15FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX6200A-20FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX6200A-30FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX6200A-50FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX6200A-100FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX6200C-10FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX6200C-15FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX6200C-20FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 1.5 ~ 150 | - |