Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXS460A-200S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in - Not Equipped Request Quote
BXS460A-5FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in - Not Equipped Request Quote
BXS460A-10FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in - Not Equipped Request Quote
BXS460A-15FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in - Not Equipped Request Quote
BXS460A-20FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in - Not Equipped Request Quote
BXS460A-30FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in - Not Equipped Request Quote
BXS460A-50FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in - Not Equipped Request Quote
BXS460A-100FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in - Not Equipped Request Quote
BXS460A-200FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 lb-in - Not Equipped Request Quote
BXS460A-A - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 1.75 lb-in - Not Equipped Request Quote
BXS460AM-5S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 7.9 lb-in - Equipped Request Quote
BXS460AM-10S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15.9 lb-in - Equipped Request Quote
BXS460AM-15S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 23 lb-in - Equipped Request Quote
BXS460AM-20S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 31 lb-in - Equipped Request Quote
BXS460AM-30S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 46 lb-in - Equipped Request Quote
BXS460AM-50S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 76 lb-in - Equipped Request Quote
BXS460AM-100S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in - Equipped Request Quote
BXS460AM-200S - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in - Equipped Request Quote
BXS460AM-5FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in - Equipped Request Quote
BXS460AM-10FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in - Equipped Request Quote
BXS460AM-15FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in - Equipped Request Quote
BXS460AM-20FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in - Equipped Request Quote
BXS460AM-30FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in - Equipped Request Quote
BXS460AM-50FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in - Equipped Request Quote
BXS460AM-100FR - 3.15 in. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in - Equipped Request Quote
Unit of Measure
 1 2 3 4 5 »