---|---|---|---|---|---|---|---|---|
BXS5120A-100FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 lb-in | - Not Equipped | Request Quote |
BXS5120A-200FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 lb-in | - Not Equipped | Request Quote |
BXS5120A-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 3.5 lb-in | - Not Equipped | Request Quote |
BXS5120AM-5S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 lb-in | - Equipped | Request Quote |
BXS5120AM-10S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 31 lb-in | - Equipped | Request Quote |
BXS5120AM-15S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 47 lb-in | - Equipped | Request Quote |
BXS5120AM-20S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 63 lb-in | - Equipped | Request Quote |
BXS5120AM-30S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 91 lb-in | - Equipped | Request Quote |
BXS5120AM-50S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 152 lb-in | - Equipped | Request Quote |
BXS5120AM-100S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 260 lb-in | - Equipped | Request Quote |
BXS5120AM-200S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 260 lb-in | - Equipped | Request Quote |
BXS5120AM-5FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 lb-in | - Equipped | Request Quote |
BXS5120AM-10FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 30 lb-in | - Equipped | Request Quote |
BXS5120AM-15FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 45 lb-in | - Equipped | Request Quote |
BXS5120AM-20FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 60 lb-in | - Equipped | Request Quote |
BXS5120AM-30FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 90 lb-in | - Equipped | Request Quote |
BXS5120AM-50FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 150 lb-in | - Equipped | Request Quote |
BXS5120AM-100FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 lb-in | - Equipped | Request Quote |
BXS5120AM-200FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 lb-in | - Equipped | Request Quote |
BXS5120AM-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 3.5 lb-in | - Equipped | Request Quote |
BXS5120C-5S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 lb-in | - Not Equipped | Request Quote |
BXS5120C-10S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 31 lb-in | - Not Equipped | Request Quote |
BXS5120C-15S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 47 lb-in | - Not Equipped | Request Quote |
BXS5120C-20S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 63 lb-in | - Not Equipped | Request Quote |
BXS5120C-30S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 91 lb-in | - Not Equipped | Request Quote |