Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Unit of Measure
« 11 12 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXS6200CM-10S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 52 lb-in - Equipped Request Quote
BXS6200CM-15S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 77 lb-in - Equipped Request Quote
BXS6200CM-20S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 103 lb-in - Equipped Request Quote
BXS6200CM-30S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 148 lb-in - Equipped Request Quote
BXS6200CM-50S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 240 lb-in - Equipped Request Quote
BXS6200CM-100S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 460 lb-in - Equipped Request Quote
BXS6200CM-200S - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Equipped Request Quote
BXS6200CM-10FR - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 48 lb-in - Equipped Request Quote
BXS6200CM-15FR - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 73 lb-in - Equipped Request Quote
BXS6200CM-20FR - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 98 lb-in - Equipped Request Quote
BXS6200CM-30FR - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 146 lb-in - Equipped Request Quote
BXS6200CM-50FR - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 240 lb-in - Equipped Request Quote
BXS6200CM-100FR - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 480 lb-in - Equipped Request Quote
BXS6200CM-A - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 5.75 lb-in - Equipped Request Quote
BXS6400C-5S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 52 lb-in - Not Equipped Request Quote
BXS6400C-10S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 103 lb-in - Not Equipped Request Quote
BXS6400C-15S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 155 lb-in - Not Equipped Request Quote
BXS6400C-20S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 200 lb-in - Not Equipped Request Quote
BXS6400C-30S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 290 lb-in - Not Equipped Request Quote
BXS6400C-50S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in - Not Equipped Request Quote
BXS6400C-100S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in - Not Equipped Request Quote
BXS6400C-200S - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Not Equipped Request Quote
BXS6400C-5FR - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 48 lb-in - Not Equipped Request Quote
BXS6400C-10FR - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 98 lb-in - Not Equipped Request Quote
BXS6400C-15FR - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 146 lb-in - Not Equipped Request Quote
Unit of Measure
« 11 12