---|---|---|---|---|---|---|---|---|
BXS6400C-20FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 195 lb-in | - Not Equipped | Request Quote |
BXS6400C-30FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 290 lb-in | - Not Equipped | Request Quote |
BXS6400C-50FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 480 lb-in | - Not Equipped | Request Quote |
BXS6400C-100FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 970 lb-in | - Not Equipped | Request Quote |
BXS6400C-A | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 11.5 lb-in | - Not Equipped | Request Quote |
BXS6400CM-5S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 52 lb-in | - Equipped | Request Quote |
BXS6400CM-10S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 103 lb-in | - Equipped | Request Quote |
BXS6400CM-15S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 155 lb-in | - Equipped | Request Quote |
BXS6400CM-20S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 200 lb-in | - Equipped | Request Quote |
BXS6400CM-30S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 290 lb-in | - Equipped | Request Quote |
BXS6400CM-50S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 490 lb-in | - Equipped | Request Quote |
BXS6400CM-100S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 610 lb-in | - Equipped | Request Quote |
BXS6400CM-200S | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in | - Equipped | Request Quote |
BXS6400CM-5FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 48 lb-in | - Equipped | Request Quote |
BXS6400CM-10FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 98 lb-in | - Equipped | Request Quote |
BXS6400CM-15FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 146 lb-in | - Equipped | Request Quote |
BXS6400CM-20FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 195 lb-in | - Equipped | Request Quote |
BXS6400CM-30FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 290 lb-in | - Equipped | Request Quote |
BXS6400CM-50FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 480 lb-in | - Equipped | Request Quote |
BXS6400CM-100FR | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 970 lb-in | - Equipped | Request Quote |
BXS6400CM-A | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 11.5 lb-in | - Equipped | Request Quote |