---|---|---|---|---|---|---|---|---|
BXS460A-200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - Not Equipped | Request Quote |
BXS460A-5FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in | - Not Equipped | Request Quote |
BXS460A-10FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in | - Not Equipped | Request Quote |
BXS460A-15FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS460A-20FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 30 lb-in | - Not Equipped | Request Quote |
BXS460A-30FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 45 lb-in | - Not Equipped | Request Quote |
BXS460A-50FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 75 lb-in | - Not Equipped | Request Quote |
BXS460A-100FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 150 lb-in | - Not Equipped | Request Quote |
BXS460A-200FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in | - Not Equipped | Request Quote |
BXS460A-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in | - Not Equipped | Request Quote |
BXS460AM-5S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in | - Equipped | Request Quote |
BXS460AM-10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in | - Equipped | Request Quote |
BXS460AM-15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in | - Equipped | Request Quote |
BXS460AM-20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in | - Equipped | Request Quote |
BXS460AM-30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in | - Equipped | Request Quote |
BXS460AM-50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in | - Equipped | Request Quote |
BXS460AM-100S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in | - Equipped | Request Quote |
BXS460AM-200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - Equipped | Request Quote |
BXS460AM-5FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in | - Equipped | Request Quote |
BXS460AM-10FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in | - Equipped | Request Quote |
BXS460AM-15FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in | - Equipped | Request Quote |
BXS460AM-20FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 30 lb-in | - Equipped | Request Quote |
BXS460AM-30FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 45 lb-in | - Equipped | Request Quote |
BXS460AM-50FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 75 lb-in | - Equipped | Request Quote |
BXS460AM-100FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 150 lb-in | - Equipped | Request Quote |