ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
H2L50L080-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 2 in. | - | - 7186.2 lb-in | $1,736.00 |
H2L50L100-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 2 in. | - | - 8938.5 lb-in | $1,736.00 |
H2L50L120-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 2 in. | - | - 10797 lb-in | $1,736.00 |
H2L50R005-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 2 in. | - | - 469.05 lb-in | $1,736.00 |
H2L50R010-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 2 in. | - | - 929.25 lb-in | $1,736.00 |
H2L50R015-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 2 in. | - | - 1389.45 lb-in | $1,736.00 |
H2L50R020-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 2 in. | - | - 1858.5 lb-in | $1,736.00 |
H2L50R025-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 2 in. | - | - 2327.55 lb-in | $1,736.00 |
H2L50R030-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 2 in. | - | - 2787.75 lb-in | $1,736.00 |
H2L50R040-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 2 in. | - | - 3593.1 lb-in | $1,736.00 |
H2L50R050-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 2 in. | - | - 4486.95 lb-in | $1,736.00 |
H2L50R060-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 2 in. | - | - 5389.65 lb-in | $1,736.00 |
H2L50R080-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 2 in. | - | - 7186.2 lb-in | $1,736.00 |
H2L50R100-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 2 in. | - | - 8938.5 lb-in | $1,736.00 |
H2L50R120-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 2 in. | - | - 10797 lb-in | $1,736.00 |
H2L50T005-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 2 in. | - | - 469.05 lb-in | $1,999.00 |
H2L50T010-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 2 in. | - | - 929.25 lb-in | $1,763.00 |
H2L50T015-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 2 in. | - | - 1389.45 lb-in | $1,763.00 |
H2L50T020-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 2 in. | - | - 1858.5 lb-in | $1,763.00 |
H2L50T025-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 2 in. | - | - 2327.55 lb-in | $1,763.00 |
H2L50T030-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 2 in. | - | - 2787.75 lb-in | $2,004.00 |
H2L50T040-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 2 in. | - | - 3593.1 lb-in | $1,763.00 |
H2L50T050-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 2 in. | - | - 4486.95 lb-in | $1,763.00 |
H2L50T060-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 2 in. | - | - 5389.65 lb-in | $1,763.00 |
H2L50T080-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 2 in. | - | - 7186.2 lb-in | $1,763.00 |