ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Stroke (mm) |
Controller |
List Price |
---|---|---|---|---|---|---|---|
EZC6-05CA | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 50 | - Absolute | - |
EZC6-05CI | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 50 | - Incremental | - |
EZC6-05M | - Motorized Cylinder | - 24 VDC | - Equipped | - 94 35 100 | - 50 | - | - |
EZC6-05MCA | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 50 | - Absolute | - |
EZC6-05MCI | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 50 | - Incremental | - |
EZC6-10 | - Motorized Cylinder | - 24 VDC | - Not Equipped | - 94 35 100 | - 100 | - | - |
EZC6-10CA | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 100 | - Absolute | - |
EZC6-10CI | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 100 | - Incremental | - |
EZC6-10M | - Motorized Cylinder | - 24 VDC | - Equipped | - 94 35 100 | - 100 | - | - |
EZC6-10MCA | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 100 | - Absolute | - |
EZC6-10MCI | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 100 | - Incremental | - |
EZC6-20 | - Motorized Cylinder | - 24 VDC | - Not Equipped | - 94 35 100 | - 200 | - | - |
EZC6-20CA | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 200 | - Absolute | - |
EZC6-20CI | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 200 | - Incremental | - |
EZC6-20M | - Motorized Cylinder | - 24 VDC | - Equipped | - 94 35 100 | - 200 | - | - |
EZC6-20MCA | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 200 | - Absolute | - |
EZC6-20MCI | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 200 | - Incremental | - |
EZC6-30 | - Motorized Cylinder | - 24 VDC | - Not Equipped | - 94 35 100 | - 300 | - | - |
EZC6-30CA | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 300 | - Absolute | - |
EZC6-30CI | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 94 35 100 | - 300 | - Incremental | - |
EZC6-30M | - Motorized Cylinder | - 24 VDC | - Equipped | - 94 35 100 | - 300 | - | - |
EZC6-30MCA | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 300 | - Absolute | - |
EZC6-30MCI | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 94 35 100 | - 300 | - Incremental | - |
EZHC4A-05 | - Motorized Cylinder | - Single-Phase 100-115V | - Not Equipped | - 55 65 | - 50 | - | - |
EZHC4A-05A | - Motorized Cylinder with Controller | - Single-Phase 100-115V | - Not Equipped | - 55 65 | - 50 | - Absolute | - |