Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ik-gn-rohs-img
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

4RK25GN-AW2MU / 4GN30SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 32 lb-in   - 60 $372.00
4RK25GN-AW2MU / 4GN36SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 39 lb-in   - 50 $372.00
4RK25GN-AW2MU / 4GN50SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 49 lb-in   - 36 $382.00
4RK25GN-AW2MU / 4GN60SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 59 lb-in   - 30 $382.00
4RK25GN-AW2MU / 4GN75SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 24 $382.00
4RK25GN-AW2MU / 4GN90SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 20 $382.00
4RK25GN-AW2MU / 4GN100SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 18 $382.00
4RK25GN-AW2MU / 4GN120SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 15 $382.00
4RK25GN-AW2MU / 4GN150SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 12 $382.00
4RK25GN-AW2MU / 4GN180SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 10 $382.00
4RK25GN-CW2ME / 4GN3SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 3.6 lb-in [60 Hz]  4.4 lb-in [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN3.6SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 4.4 lb-in [60 Hz]  5.3 lb-in [50 Hz]   - 500 [60 Hz] 416 [50 Hz] $368.00
4RK25GN-CW2ME / 4GN5SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 6.1 lb-in [60 Hz]  7.3 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN6SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 7.3 lb-in [60 Hz]  8.8 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN7.5SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 10.6 lb-in [50 Hz]  8.8 lb-in [60 Hz]   - 200 [50 Hz] 240 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN9SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 10.6 lb-in [60 Hz]  13.2 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] $368.00
4RK25GN-CW2ME / 4GN12.5SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 15 lb-in [60 Hz]  18.5 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN15SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 18.5 lb-in [60 Hz]  22 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN18SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 22 lb-in [60 Hz]  26 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $368.00
4RK25GN-CW2ME / 4GN25SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 27 lb-in [60 Hz]  32 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $377.00
4RK25GN-CW2ME / 4GN30SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 32 lb-in [60 Hz]  39 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $377.00
4RK25GN-CW2ME / 4GN36SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 39 lb-in [60 Hz]  47 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] $377.00
4RK25GN-CW2ME / 4GN50SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 49 lb-in [60 Hz]  60 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $387.00
4RK25GN-CW2ME / 4GN60SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 59 lb-in [60 Hz]  70 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $387.00
4RK25GN-CW2ME / 4GN75SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 20 [50 Hz] 24 [60 Hz] $387.00
Unit of Measure
« 11 12 13 14 15 »