Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4RK25GN-CW2ME / 4GN90SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 70 lb-in | - 16 [50 Hz] 20 [60 Hz] | $387.00 |
4RK25GN-CW2ME / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 70 lb-in | - 15 [50 Hz] 18 [60 Hz] | $387.00 |
4RK25GN-CW2ME / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 70 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $387.00 |
4RK25GN-CW2ME / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 70 lb-in | - 10 [50 Hz] 12 [60 Hz] | $387.00 |
4RK25GN-CW2ME / 4GN180SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 70 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $387.00 |
5RK40GN-AW2TU / 5GN3SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 5.8 lb-in | - 600 | $299.00 |
5RK40GN-AW2TU / 5GN3.6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 6.9 lb-in | - 500 | $299.00 |
5RK40GN-AW2TU / 5GN5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 9.7 lb-in | - 360 | $299.00 |
5RK40GN-AW2TU / 5GN6SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 11.5 lb-in | - 300 | $299.00 |
5RK40GN-AW2TU / 5GN7.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 14.1 lb-in | - 240 | $299.00 |
5RK40GN-AW2TU / 5GN9SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 17.7 lb-in | - 200 | $299.00 |
5RK40GN-AW2TU / 5GN12.5SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 23 lb-in | - 144 | $299.00 |
5RK40GN-AW2TU / 5GN15SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 29 lb-in | - 120 | $299.00 |
5RK40GN-AW2TU / 5GN18SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 34 lb-in | - 100 | $299.00 |
5RK40GN-AW2TU / 5GN25SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 43 lb-in | - 72 | $311.00 |
5RK40GN-AW2TU / 5GN30SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 52 lb-in | - 60 | $311.00 |
5RK40GN-AW2TU / 5GN36SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 62 lb-in | - 50 | $311.00 |
5RK40GN-AW2TU / 5GN50SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 78 lb-in | - 36 | $324.00 |
5RK40GN-AW2TU / 5GN60SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 30 | $324.00 |
5RK40GN-AW2TU / 5GN75SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 24 | $324.00 |
5RK40GN-AW2TU / 5GN90SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 20 | $324.00 |
5RK40GN-AW2TU / 5GN100SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 18 | $324.00 |
5RK40GN-AW2TU / 5GN120SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 15 | $324.00 |
5RK40GN-AW2TU / 5GN150SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 12 | $324.00 |
5RK40GN-AW2TU / 5GN180SA | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 1/2 in. | - Terminal Box | - Not Equipped | - 88 lb-in | - 10 | $324.00 |