Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ik-gn-rohs-img
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Unit of Measure
« 16 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

5RK40GN-AW2MU / 5GN90SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 20 $472.00
5RK40GN-AW2MU / 5GN100SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 18 $472.00
5RK40GN-AW2MU / 5GN120SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 15 $472.00
5RK40GN-AW2MU / 5GN150SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 12 $472.00
5RK40GN-AW2MU / 5GN180SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 10 $472.00
5RK40GN-CW2ME / 5GN3SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 5.5 lb-in [60 Hz]  6.8 lb-in [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN3.6SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 6.7 lb-in [60 Hz]  8.1 lb-in [50 Hz]   - 500 [60 Hz] 416 [50 Hz] $454.00
5RK40GN-CW2ME / 5GN5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 300 [50 Hz] 360 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN6SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN7.5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN9SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] $454.00
5RK40GN-CW2ME / 5GN12.5SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 23 lb-in [60 Hz]  28 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN15SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 28 lb-in [60 Hz]  33 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN18SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 33 lb-in [60 Hz]  40 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $454.00
5RK40GN-CW2ME / 5GN25SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 41 lb-in [60 Hz]  50 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $466.00
5RK40GN-CW2ME / 5GN30SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 50 lb-in [60 Hz]  61 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $466.00
5RK40GN-CW2ME / 5GN36SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 60 lb-in [60 Hz]  73 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] $466.00
5RK40GN-CW2ME / 5GN50SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 76 lb-in [60 Hz]  88 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN60SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 25 [50 Hz] 30 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN75SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 20 [50 Hz] 24 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN90SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 16 [50 Hz] 20 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN100SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 15 [50 Hz] 18 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN120SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 12.5 [50 Hz] 15 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN150SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 10 [50 Hz] 12 [60 Hz] $479.00
5RK40GN-CW2ME / 5GN180SA - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in   - 8.3 [8.3] 10 [60 Hz] $479.00
Unit of Measure
« 16