ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3RK15GN-CW2ME / 3GN30SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 20 lb-in [60 Hz] 23 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $347.00 |
3RK15GN-CW2ME / 3GN36SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | $347.00 |
3RK15GN-CW2ME / 3GN50SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 30 lb-in [60 Hz] 36 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN60SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 37 lb-in [60 Hz] 44 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN75SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 44 lb-in | - 20 [50 Hz] 24 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN90SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 44 lb-in | - 16 [50 Hz] 20 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN100SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 44 lb-in | - 15 [50 Hz] 18 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN120SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 44 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN150SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 44 lb-in | - 10 [50 Hz] 12 [60 Hz] | $356.00 |
3RK15GN-CW2ME / 3GN180SA | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 44 lb-in | - 8.3 {50 Hz] 10 [60 Hz] | $356.00 |
4RK25GN-AW2TU / 4GN3SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 3.6 lb-in | - 600 | $256.00 |
4RK25GN-AW2TU / 4GN3.6SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 4.4 lb-in | - 500 | $256.00 |
4RK25GN-AW2TU / 4GN5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 6.1 lb-in | - 360 | $256.00 |
4RK25GN-AW2TU / 4GN6SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 7.3 lb-in | - 300 | $256.00 |
4RK25GN-AW2TU / 4GN7.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 8.8 lb-in | - 240 | $256.00 |
4RK25GN-AW2TU / 4GN9SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 10.6 lb-in | - 200 | $256.00 |
4RK25GN-AW2TU / 4GN12.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 15 lb-in | - 144 | $256.00 |
4RK25GN-AW2TU / 4GN15SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 18.5 lb-in | - 120 | $256.00 |
4RK25GN-AW2TU / 4GN18SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 22 lb-in | - 100 | $256.00 |
4RK25GN-AW2TU / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 27 lb-in | - 72 | $265.00 |
4RK25GN-AW2TU / 4GN30SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 32 lb-in | - 60 | $265.00 |
4RK25GN-AW2TU / 4GN36SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 39 lb-in | - 50 | $265.00 |
4RK25GN-AW2TU / 4GN50SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 49 lb-in | - 36 | $275.00 |
4RK25GN-AW2TU / 4GN60SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 59 lb-in | - 30 | $275.00 |
4RK25GN-AW2TU / 4GN75SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Terminal Box | - Not Equipped | - 70 lb-in | - 24 | $275.00 |