Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ik-gn-rohs-img
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

4RK25GN-AW2TU / 4GN90SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Terminal Box - Not Equipped - 70 lb-in   - 20 $275.00
4RK25GN-AW2TU / 4GN100SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Terminal Box - Not Equipped - 70 lb-in   - 18 $275.00
4RK25GN-AW2TU / 4GN120SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Terminal Box - Not Equipped - 70 lb-in   - 15 $275.00
4RK25GN-AW2TU / 4GN150SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Terminal Box - Not Equipped - 70 lb-in   - 12 $275.00
4RK25GN-AW2TU / 4GN180SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Terminal Box - Not Equipped - 70 lb-in   - 10 $275.00
4RK25GN-AW2U / 4GN3SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 3.6 lb-in   - 600 $216.00
4RK25GN-AW2U / 4GN3.6SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 4.4 lb-in   - 500 $216.00
4RK25GN-AW2U / 4GN5SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 6.1 lb-in   - 360 $216.00
4RK25GN-AW2U / 4GN6SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 7.3 lb-in   - 300 $216.00
4RK25GN-AW2U / 4GN7.5SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 8.8 lb-in   - 240 $216.00
4RK25GN-AW2U / 4GN9SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 10.6 lb-in   - 200 $216.00
4RK25GN-AW2U / 4GN12.5SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 15 lb-in   - 144 $216.00
4RK25GN-AW2U / 4GN15SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 18.5 lb-in   - 120 $216.00
4RK25GN-AW2U / 4GN18SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 22 lb-in   - 100 $216.00
4RK25GN-AW2U / 4GN25SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 27 lb-in   - 72 $225.00
4RK25GN-AW2U / 4GN30SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 32 lb-in   - 60 $225.00
4RK25GN-AW2U / 4GN36SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 39 lb-in   - 50 $225.00
4RK25GN-AW2U / 4GN50SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 49 lb-in   - 36 $235.00
4RK25GN-AW2U / 4GN60SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 59 lb-in   - 30 $235.00
4RK25GN-AW2U / 4GN75SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 70 lb-in   - 24 $235.00
4RK25GN-AW2U / 4GN90SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 70 lb-in   - 20 $235.00
4RK25GN-AW2U / 4GN100SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 70 lb-in   - 18 $235.00
4RK25GN-AW2U / 4GN120SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 70 lb-in   - 15 $235.00
4RK25GN-AW2U / 4GN150SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 70 lb-in   - 12 $235.00
4RK25GN-AW2U / 4GN180SA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 70 lb-in   - 10 $235.00
Unit of Measure
« 6 7 8 9 10 »