Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
0ik3gn-rohs-img
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

2IK6GN-CW2E / 2GN9SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 5/16 in. - Lead Wire - 2.6 lb-in [60 Hz]  3.1 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] $182.00
2IK6GN-CW2E / 2GN12.5SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 5/16 in. - Lead Wire - 3.7 lb-in [60 Hz]  4.4 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $182.00
2IK6GN-CW2E / 2GN15SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 5/16 in. - Lead Wire - 4.4 lb-in [60 Hz]  5.3 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $182.00
2IK6GN-CW2E / 2GN18SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 5/16 in. - Lead Wire - 5.3 lb-in [60 Hz]  6.2 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $182.00
2IK6GN-CW2E / 2GN25SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 5/16 in. - Lead Wire - 6.6 lb-in [60 Hz]  7.8 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $191.00
2IK6GN-CW2E / 2GN30SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 5/16 in. - Lead Wire - 7.9 lb-in [60 Hz]  9.7 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $191.00
2IK6GN-CW2E / 2GN36SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 5/16 in. - Lead Wire - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 50 [60 Hz] 41 [50 Hz] $191.00
2IK6GN-CW2E / 2GN50SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 5/16 in. - Lead Wire - 12.3 lb-in [60 Hz]  14.1 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $201.00
2IK6GN-CW2E / 2GN60SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 5/16 in. - Lead Wire - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $201.00
2IK6GN-CW2E / 2GN75SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 5/16 in. - Lead Wire - 17.7 lb-in [60 Hz]  21 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] $201.00
2IK6GN-CW2E / 2GN90SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 5/16 in. - Lead Wire - 21 lb-in [60 Hz]  25 lb-in [50 Hz]   - 16 [50 Hz] 20 [60 Hz] $201.00
2IK6GN-CW2E / 2GN100SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 5/16 in. - Lead Wire - 23 lb-in [60 Hz]  26 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] $201.00
2IK6GN-CW2E / 2GN120SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 5/16 in. - Lead Wire - 26 lb-in   - 12.5 [50 Hz] 15 [60 Hz] $201.00
2IK6GN-CW2E / 2GN150SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 5/16 in. - Lead Wire - 26 lb-in   - 10 [50 Hz] 12 [60 Hz] $201.00
2IK6GN-CW2E / 2GN180SA - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 5/16 in. - Lead Wire - 26 lb-in   - 8.3 [50 Hz] 10 [60 Hz] $201.00
3IK15GN-AW2U / 3GN3SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - 2.3 lb-in   - 600 $193.00
3IK15GN-AW2U / 3GN3.6SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - 2.7 lb-in   - 500 $193.00
3IK15GN-AW2U / 3GN5SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - 3.8 lb-in   - 360 $193.00
3IK15GN-AW2U / 3GN6SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - 4.5 lb-in   - 300 $193.00
3IK15GN-AW2U / 3GN7.5SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - 5.6 lb-in   - 240 $193.00
3IK15GN-AW2U / 3GN9SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Lead Wire - 6.8 lb-in   - 200 $193.00
3IK15GN-AW2U / 3GN12.5SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Lead Wire - 9.7 lb-in   - 144 $193.00
3IK15GN-AW2U / 3GN15SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Lead Wire - 11.5 lb-in   - 120 $193.00
3IK15GN-AW2U / 3GN18SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Lead Wire - 13.2 lb-in   - 100 $193.00
3IK15GN-AW2U / 3GN25SA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Lead Wire - 16.8 lb-in   - 72 $203.00
Unit of Measure
 1 2 3 4 5 »