Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

VSR315C-5E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
VSR315C-6E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
VSR315C-9E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote
VSR315C-15E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
VSR315C-18E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote
VSR315C-30E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
VSR315C-36E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote
VSR315C-60E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote
VSR315C-90E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped Request Quote
VSR315C-120E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped Request Quote
VSR315C-180E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote
VSR315C-300E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - - Not Equipped Request Quote
VSR315C-360E - AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - - Not Equipped Request Quote
VSR425A-5U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
VSR425A-6U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
VSR425A-9U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote
VSR425A-15U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
VSR425A-18U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote
VSR425A-30U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
VSR425A-36U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote
VSR425A-60U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote
VSR425A-90U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped Request Quote
VSR425A-120U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped Request Quote
VSR425A-180U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote
VSR425A-300U - AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - - Not Equipped Request Quote
Unit of Measure
« 11 12 13 14 15 »