---|---|---|---|---|---|---|---|---|---|
3IK15RGN-AWU / 3GN3KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN3.6KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN5KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN6KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN7.5KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN9KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN12.5KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN15KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN18KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN25KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN30KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN36KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN50KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN60KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN75KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN90KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN100KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN120KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN150KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |
3IK15RGN-AWU / 3GN180KA | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN3KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN3.6KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN5KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN6KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN7.5KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |