---|---|---|---|---|---|---|---|---|---|
4IK25RGN-AWU / 4GN9KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN12.5KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN15KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN18KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN25KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN30KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN36KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN50KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN60KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN75KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN90KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN100KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN120KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN150KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |
4IK25RGN-AWU / 4GN180KA | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN3KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN3.6KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN5KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN6KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN7.5KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN9KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN12.5KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN15KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN18KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
5IK40RGN-AWU / 5GN25KA | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |