---|---|---|---|---|---|---|---|---|---|
AXUM590-GU / 5GU7.5KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU9KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU12.5KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU15KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU18KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU25KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU30KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU36KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU50KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU60KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU75KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU90KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU100KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU120KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU150KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU180KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU50KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU60KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU75KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU90KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU100KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU120KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU150KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU180KHA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
AXHM015K-5 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |