---|---|---|---|---|---|---|---|---|---|
AXHM015K-10 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
AXHM015K-15 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXHM015K-20 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
AXHM015K-30 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXHM015K-50 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXHM015K-100 | - Brushless DC Motor | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G5 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G10 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G15 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G20 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G30 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G50 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G100 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXHM230KC-GFH / GFH2G200 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G5 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G10 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G15 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G20 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G30 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G50 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G100 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXHM450KC-GFH / GFH4G200 | - Brushless DC Motor | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - | - Not Equipped | Request Quote |
AXHM5100KC-GFH / GFH5G5 | - Brushless DC Motor | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXHM5100KC-GFH / GFH5G10 | - Brushless DC Motor | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
AXHM5100KC-GFH / GFH5G15 | - Brushless DC Motor | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |