Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

AXHM5100KC-GFH / GFH5G20 - Brushless DC Motor - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote
AXHM5100KC-GFH / GFH5G30 - Brushless DC Motor - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
AXHM5100KC-GFH / GFH5G50 - Brushless DC Motor - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
AXHM5100KC-GFH / GFH5G100 - Brushless DC Motor - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
AXHM5100KC-GFH / GFH5G200 - Brushless DC Motor - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote
AXHM015K-A - Brushless DC Motor - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXHM230KC-A - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXHM450KC-A - Brushless DC Motor - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXHM5100KC-A - Brushless DC Motor - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
VSI206A-5U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
VSI206A-6U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
VSI206A-9U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote
VSI206A-15U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
VSI206A-18U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote
VSI206A-30U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
VSI206A-36U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote
VSI206A-60U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote
VSI206A-90U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped Request Quote
VSI206A-120U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped Request Quote
VSI206A-180U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote
VSI206A-300U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - - Not Equipped Request Quote
VSI206A-360U - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - - Not Equipped Request Quote
VSI206C-5E - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
VSI206C-6E - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
VSI206C-9E - AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote
Unit of Measure
« 6 7 8 9 10 »