Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
EZS II Family
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
Unit of Measure
« 6 7 8 9 10 »  

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

EZS6E075M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 29.53 in. Request Quote -
EZS6E080-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 31.5 in. Request Quote -
EZS6E080M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 31.5 in. Request Quote -
EZS6E085-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 33.46 in. Request Quote -
EZS6E085M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 33.46 in. Request Quote -
EZS3D005-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 1.97 in. Request Quote -
EZS3D005M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 1.97 in. Request Quote -
EZS3D010-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 3.94 in. Request Quote -
EZS3D010M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 3.94 in. Request Quote -
EZS3D015-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 5.91 in. Request Quote -
EZS3D015M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 5.91 in. Request Quote -
EZS3D020-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 7.87 in. Request Quote -
EZS3D020M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 7.87 in. Request Quote -
EZS3D025-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 9.84 in. Request Quote -
EZS3D025M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 9.84 in. Request Quote -
EZS3D030-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 11.81 in. Request Quote -
EZS3D030M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 11.81 in. Request Quote -
EZS3D035-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 13.78 in. Request Quote -
EZS3D035M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 13.78 in. Request Quote -
EZS3D040-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 15.75 in. Request Quote -
EZS3D040M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 15.75 in. Request Quote -
EZS3D045-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 17.72 in. Request Quote -
EZS3D045M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 17.72 in. Request Quote -
EZS3D050-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 17 lb - - 9.7 lb - 19.69 in. Request Quote -
EZS3D050M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 17 lb - 7.7 lb - 9.7 lb - 19.69 in. Request Quote -
Unit of Measure
« 6 7 8 9 10 »