ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6D025-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 9.84 in. | Request Quote | - |
EZS6D025M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 9.84 in. | Request Quote | - |
EZS6D030-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 11.81 in. | Request Quote | - |
EZS6D030M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 11.81 in. | Request Quote | - |
EZS6D035-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 13.78 in. | Request Quote | - |
EZS6D035M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 13.78 in. | Request Quote | - |
EZS6D040-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 15.75 in. | Request Quote | - |
EZS6D040M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 15.75 in. | Request Quote | - |
EZS6D045-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 17.72 in. | Request Quote | - |
EZS6D045M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 17.72 in. | Request Quote | - |
EZS6D050-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 19.69 in. | Request Quote | - |
EZS6D050M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 19.69 in. | Request Quote | - |
EZS6D055-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 21.65 in. | Request Quote | - |
EZS6D055M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 21.65 in. | Request Quote | - |
EZS6D060-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 23.62 in. | Request Quote | - |
EZS6D060M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 23.62 in. | Request Quote | - |
EZS6D065-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 25.59 in. | Request Quote | - |
EZS6D065M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 25.59 in. | Request Quote | - |
EZS6D070-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 27.56 in. | Request Quote | - |
EZS6D070M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 27.56 in. | Request Quote | - |
EZS6D075-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 29.53 in. | Request Quote | - |
EZS6D075M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 29.53 in. | Request Quote | - |
EZS6D080-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 31.5 in. | Request Quote | - |
EZS6D080M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 31.5 in. | Request Quote | - |
EZS6D085-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 33.46 in. | Request Quote | - |