ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6D085M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 33.46 in. | Request Quote | - |
EZS6E005-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 1.97 in. | Request Quote | - |
EZS6E005M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 1.97 in. | Request Quote | - |
EZS6E010-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 3.94 in. | Request Quote | - |
EZS6E010M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 3.94 in. | Request Quote | - |
EZS6E015-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 5.91 in. | Request Quote | - |
EZS6E015M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 5.91 in. | Request Quote | - |
EZS6E020-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 7.87 in. | Request Quote | - |
EZS6E020M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 7.87 in. | Request Quote | - |
EZS6E025-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 9.84 in. | Request Quote | - |
EZS6E025M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 9.84 in. | Request Quote | - |
EZS6E030-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 11.81 in. | Request Quote | - |
EZS6E030M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 11.81 in. | Request Quote | - |
EZS6E035-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 13.78 in. | Request Quote | - |
EZS6E035M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 13.78 in. | Request Quote | - |
EZS6E040-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 15.75 in. | Request Quote | - |
EZS6E040M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 15.75 in. | Request Quote | - |
EZS6E045-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 17.72 in. | Request Quote | - |
EZS6E045M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 17.72 in. | Request Quote | - |
EZS6E050-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 19.69 in. | Request Quote | - |
EZS6E050M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 19.69 in. | Request Quote | - |
EZS6E055-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 21.65 in. | Request Quote | - |
EZS6E055M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 21.65 in. | Request Quote | - |
EZS6E060-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 23.62 in. | Request Quote | - |
EZS6E060M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 23.62 in. | Request Quote | - |