ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6E065-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 25.59 in. | Request Quote | - |
EZS6E065M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 25.59 in. | Request Quote | - |
EZS6E070-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 27.56 in. | Request Quote | - |
EZS6E070M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 27.56 in. | Request Quote | - |
EZS6E075-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 29.53 in. | Request Quote | - |
EZS6E075M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 29.53 in. | Request Quote | - |
EZS6E080-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 31.5 in. | Request Quote | - |
EZS6E080M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 31.5 in. | Request Quote | - |
EZS6E085-A | - Ball Screw | - Single-Phase 100-115 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 33.46 in. | Request Quote | - |
EZS6E085M-A | - Ball Screw | - Single-Phase 100-115 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 33.46 in. | Request Quote | - |
EZS3D005-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 1.97 in. | Request Quote | - |
EZS3D005M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 1.97 in. | Request Quote | - |
EZS3D010-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 3.94 in. | Request Quote | - |
EZS3D010M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 3.94 in. | Request Quote | - |
EZS3D015-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 5.91 in. | Request Quote | - |
EZS3D015M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 5.91 in. | Request Quote | - |
EZS3D020-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 7.87 in. | Request Quote | - |
EZS3D020M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 7.87 in. | Request Quote | - |
EZS3D025-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 9.84 in. | Request Quote | - |
EZS3D025M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 9.84 in. | Request Quote | - |
EZS3D030-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 11.81 in. | Request Quote | - |
EZS3D030M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 11.81 in. | Request Quote | - |
EZS3D035-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 13.78 in. | Request Quote | - |
EZS3D035M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 13.78 in. | Request Quote | - |
EZS3D040-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 15.75 in. | Request Quote | - |