ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS3D040M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 15.75 in. | Request Quote | - |
EZS3D045-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 17.72 in. | Request Quote | - |
EZS3D045M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 17.72 in. | Request Quote | - |
EZS3D050-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 19.69 in. | Request Quote | - |
EZS3D050M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 19.69 in. | Request Quote | - |
EZS3D055-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 21.65 in. | Request Quote | - |
EZS3D055M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 21.65 in. | Request Quote | - |
EZS3D060-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 23.62 in. | Request Quote | - |
EZS3D060M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 23.62 in. | Request Quote | - |
EZS3D065-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 25.59 in. | Request Quote | - |
EZS3D065M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 25.59 in. | Request Quote | - |
EZS3D070-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 27.56 in. | Request Quote | - |
EZS3D070M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 27.56 in. | Request Quote | - |
EZS3E005-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 1.97 in. | Request Quote | - |
EZS3E005M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 1.97 in. | Request Quote | - |
EZS3E010-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 3.94 in. | Request Quote | - |
EZS3E010M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 3.94 in. | Request Quote | - |
EZS3E015-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 5.91 in. | Request Quote | - |
EZS3E015M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 5.91 in. | Request Quote | - |
EZS3E020-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 7.87 in. | Request Quote | - |
EZS3E020M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 7.87 in. | Request Quote | - |
EZS3E025-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 9.84 in. | Request Quote | - |
EZS3E025M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 9.84 in. | Request Quote | - |
EZS3E030-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 33 lb | - | - 19 lb | - 11.81 in. | Request Quote | - |
EZS3E030M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 33 lb | - 15 lb | - 19 lb | - 11.81 in. | Request Quote | - |