ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6D010M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 3.94 in. | Request Quote | - |
EZS6D015-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 5.91 in. | Request Quote | - |
EZS6D015M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 5.91 in. | Request Quote | - |
EZS6D020-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 7.87 in. | Request Quote | - |
EZS6D020M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 7.87 in. | Request Quote | - |
EZS6D025-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 9.84 in. | Request Quote | - |
EZS6D025M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 9.84 in. | Request Quote | - |
EZS6D030-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 11.81 in. | Request Quote | - |
EZS6D030M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 11.81 in. | Request Quote | - |
EZS6D035-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 13.78 in. | Request Quote | - |
EZS6D035M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 13.78 in. | Request Quote | - |
EZS6D040-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 15.75 in. | Request Quote | - |
EZS6D040M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 15.75 in. | Request Quote | - |
EZS6D045-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 17.72 in. | Request Quote | - |
EZS6D045M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 17.72 in. | Request Quote | - |
EZS6D050-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 19.69 in. | Request Quote | - |
EZS6D050M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 19.69 in. | Request Quote | - |
EZS6D055-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 21.65 in. | Request Quote | - |
EZS6D055M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 21.65 in. | Request Quote | - |
EZS6D060-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 23.62 in. | Request Quote | - |
EZS6D060M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 23.62 in. | Request Quote | - |
EZS6D065-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 25.59 in. | Request Quote | - |
EZS6D065M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 25.59 in. | Request Quote | - |
EZS6D070-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 27.56 in. | Request Quote | - |
EZS6D070M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 27.56 in. | Request Quote | - |