ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6D075-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 29.53 in. | Request Quote | - |
EZS6D075M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 29.53 in. | Request Quote | - |
EZS6D080-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 31.5 in. | Request Quote | - |
EZS6D080M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 31.5 in. | Request Quote | - |
EZS6D085-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 66 lb | - | - 45 lb | - 33.46 in. | Request Quote | - |
EZS6D085M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 33.46 in. | Request Quote | - |
EZS6E005-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 1.97 in. | Request Quote | - |
EZS6E005M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 1.97 in. | Request Quote | - |
EZS6E010-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 3.94 in. | Request Quote | - |
EZS6E010M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 3.94 in. | Request Quote | - |
EZS6E015-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 5.91 in. | Request Quote | - |
EZS6E015M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 5.91 in. | Request Quote | - |
EZS6E020-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 7.87 in. | Request Quote | - |
EZS6E020M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 7.87 in. | Request Quote | - |
EZS6E025-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 9.84 in. | Request Quote | - |
EZS6E025M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 9.84 in. | Request Quote | - |
EZS6E030-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 11.81 in. | Request Quote | - |
EZS6E030M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 11.81 in. | Request Quote | - |
EZS6E035-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 13.78 in. | Request Quote | - |
EZS6E035M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 13.78 in. | Request Quote | - |
EZS6E040-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 15.75 in. | Request Quote | - |
EZS6E040M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 15.75 in. | Request Quote | - |
EZS6E045-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 17.72 in. | Request Quote | - |
EZS6E045M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 17.72 in. | Request Quote | - |
EZS6E050-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 19.69 in. | Request Quote | - |