ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS6E050M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 19.69 in. | Request Quote | - |
EZS6E055-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 21.65 in. | Request Quote | - |
EZS6E055M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 21.65 in. | Request Quote | - |
EZS6E060-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 23.62 in. | Request Quote | - |
EZS6E060M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 23.62 in. | Request Quote | - |
EZS6E065-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 25.59 in. | Request Quote | - |
EZS6E065M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 25.59 in. | Request Quote | - |
EZS6E070-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 27.56 in. | Request Quote | - |
EZS6E070M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 27.56 in. | Request Quote | - |
EZS6E075-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 29.53 in. | Request Quote | - |
EZS6E075M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 29.53 in. | Request Quote | - |
EZS6E080-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 31.5 in. | Request Quote | - |
EZS6E080M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 31.5 in. | Request Quote | - |
EZS6E085-C | - Ball Screw | - Single-Phase 200-230 VAC | - Not Equipped | - 132 lb | - | - 90 lb | - 33.46 in. | Request Quote | - |
EZS6E085M-C | - Ball Screw | - Single-Phase 200-230 VAC | - Equipped | - 132 lb | - 66 lb | - 90 lb | - 33.46 in. | Request Quote | - |
EZSM3D005K | - Ball Screw | - | - Not Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM3D005MK | - Ball Screw | - | - Equipped | - | - | - | - 1.97 in. | Request Quote | - |
EZSM3D010K | - Ball Screw | - | - Not Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM3D010MK | - Ball Screw | - | - Equipped | - | - | - | - 3.94 in. | Request Quote | - |
EZSM3D015K | - Ball Screw | - | - Not Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM3D015MK | - Ball Screw | - | - Equipped | - | - | - | - 5.91 in. | Request Quote | - |
EZSM3D020K | - Ball Screw | - | - Not Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM3D020MK | - Ball Screw | - | - Equipped | - | - | - | - 7.87 in. | Request Quote | - |
EZSM3D025K | - Ball Screw | - | - Not Equipped | - | - | - | - 9.84 in. | Request Quote | - |
EZSM3D025MK | - Ball Screw | - | - Equipped | - | - | - | - 9.84 in. | Request Quote | - |